카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
753-653 - Serial interface
WAGO
PG 15 - I/O-SYSTEM
Series 753
Powered by
CAD모델 선택
{wago/pg15/serie753/0753-0653_0999-0962.prj},{NB=753-653},{BESTNR=753-653},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=9 - 10},{HOEHE=64.00},{BREITE=12.00},{TIEFE=100.00},{FARBE=lichtgrau},{GEWICHT=40.000},{BEMERKUNGEN=RS-485 / 9600 / N / 8 / 1},{RGB=0.87,0.84,0.79,0},{ECLASS71=27-24-26-08},{ECLASS81=27-24-26-08},{LINKDE=http://www.wago.com/de/p/753-653},{LINKEN=http://www.wago.com/global/p/753-653},{FILENAME=753-653}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
753-653
753-653
0.08 - 2.5
28 - 14
9 - 10
64.00
12.00
100.00
light gray
40.000
RS-485 / 9600 / N / 8 / 1
27-24-26-08
27-24-26-08
753-653/003-000
753-653/003-000
0.08 - 2.5
28 - 14
9 - 10
64.00
12.00
100.00
light gray
39.056
27-24-26-08
27-24-26-08
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D