目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
750-661/000-003 - PROFIsafe V2 iPar 4-channel digital input module 24 VDC
WAGO
PG 15 - I/O-SYSTEM
Series 750
Powered by
CAD模型選擇
{wago/pg15/serie750/0750-0661_0003_0999-0962.prj},{NB=750-661/000-003},{BESTNR=750-661/000-003},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 14},{ABISOLIERLAENGE=8 - 9},{HOEHE=64.00},{BREITE=12.00},{TIEFE=100.00},{FARBE=gelb},{GEWICHT=52.971},{RGB=0.87,0.69,0.15,0},{ECLASS71=27-24-26-04},{ECLASS81=27-24-26-04},{LINKDE=http://www.wago.com/de/p/750-661_000-003},{LINKEN=http://www.wago.com/global/p/750-661_000-003},{FILENAME=750-661_000-003}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年12月31日.
Alternative part(s)
Should a replacement part be used?
750-661/000-004 - Fail-safe 4-channel digital input, 24 VDC, PROFIsafe
WAGO
14.07.2023
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D