카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
739-153/100-000 to 739-162/100-000 - PCB TERMINAL STRIP 1 PRESS-IN PIN / POLE PIN SPACING 5.08 MM / 0.2 IN FOR PRESSIN TECHNIQUE
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 739
Powered by
CAD모델 선택
{wago/pg04/serie739/0739-0153_0100_0999-0962.prj},{NB=739-156/100-000},{BESTNR=739-156/100-000},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=8 - 9},{SPANNUNG=320},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=8},{RM=5.08},{P=6},{HOEHE=15.80},{BREITE=31.90},{TIEFE=14.30},{ANZAHLKLEMMSTEL=6},{ANZAHLPOTENTIAL=6},{FARBE=orange},{BEMERKUNGEN=L = (No. of poles -1) x Pin Spacing + 5 mm + 1,5 mm},{BOHRLOCHDURCHM=1.6 +/-0,025 mm},{RGB=1,0.58,0.16,0},{GEWICHT=MIN},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/739-156_100-000},{LINKEN=http://www.wago.com/global/p/739-156_100-000}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2020. 12. 31. 이후 제품이 중단되었습니다.
대체 부품
유효한 교체 부품이 지정되지 않았습니다. 질문이있는 경우 제조업체에 문의하십시오.
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D