카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-165 - 120° Concealed Hinge,Heavy Duty version stainless steel
Dirak
Stainless Steel
Powered by
CAD모델 선택
{dirak/edelstahl/7_165_asmtab.prj},{NB=243-9201.00-00000(0)},{BESTNR=243-9201.00-00000},{SAUS=ohne Nut},{RT=mit Gewindebolzen M6 + Arretierscheibe},{ER=□8 oder Ø10},{W=0},{INFO=Product page DIRAK.com},{PPATH=einbausituation_c/assemblies/7_165_asmtpl.prj},{VERS=2},{VER=4}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
SAUS
Pin version
ⁿ/ₐ
RT
Frame-part
ⁿ/ₐ
ER
Cutouts in the frame
ⁿ/ₐ
243-9203.00-00000
243-9203.00-00000
without groove
with countersunk holes fo...
Ø6,3 or M6
243-9204.00-00000
243-9204.00-00000
with groove incl.retainin...
with countersunk holes fo...
Ø6,3 or M6
243-9204.00-00001
243-9204.00-00001
with groove incl. o-ring
with countersunk holes fo...
Ø6,3 or M6
243-9201.00-00000
243-9201.00-00000
without groove
with studs for M6 + faste...
□8 or Ø10
243-9202.00-00000
243-9202.00-00000
with groove incl.retainin...
with studs for M6 + faste...
□8 or Ø10
243-9202.00-00001
243-9202.00-00001
with groove incl. o-ring
with studs for M6 + faste...
□8 or Ø10
243-9208.00-00000
243-9208.00-00000
without groove
with studs for M6 + faste...
Ø6,3, □8, Ø10
243-9209.00-00000
243-9209.00-00000
with groove incl.retainin...
with studs for M6 + faste...
Ø6,3, □8, Ø10
243-9209.00-00001
243-9209.00-00001
with groove incl. o-ring
with studs for M6 + faste...
Ø6,3, □8, Ø10
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D