카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824051 - piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs ±10 V
Turck
Fieldbus Technology
i2fo20modules
Powered by
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6824051.prj},{NB=6824051},{BMENB=6824051},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/87/30/6824051.png},{MASSZEICHNUNG=../../../_pool_/87/30/6824051.png},{DESCSHORT=piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs ±10 V},{DESCLONG=piconet stand-alone module for PROFIBUS-DP, 4 Analog Inputs ±10 V, 4 analog inputs ±10 V, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101177763},{MANUNAME=Turck},{MANUTYPEDESC=SDPB-40A-0005},{BUS=B1},{VGB=StKu},{DEEPLINK=Deeplink}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BUS
piconet_prm_cad_bus
ⁿ/ₐ
VGB
Piconet - Power
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
6824051
6824051
piconet stand-alone modul...
piconet stand-alone modul...
4047101177763
Turck
SDPB-40A-0005
B1
StKu
1
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D