目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
6606-FG - FJS-FJS-FJS Tee
Brennan Industries
Tube Fittings and Adapters
Powered by
CAD模型選擇
{brennan/tube_fittings_and_adapters/6606_fg.prj},{NB=6606-08-08-08-FG},{DN=08},{OD=1/2},{A1=3/4-16},{A2=3/4-16},{A3=3/4-16},{MAT=-FG},{A1D=0.391},{A2D=0.391},{A3D=0.391},{M=0.950},{M6=1.380},{C=0.875},{Y=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
[Inch]
A1
A1 SAE 37°
ⁿ/ₐ
A2
A2 SAE 37°
ⁿ/ₐ
A3
A3 SAE 37°
ⁿ/ₐ
A1D
A1 Drill
[Inch]
A2D
A2 Drill
[Inch]
A3D
A3 Drill
[Inch]
M
M Length
[Inch]
M6
M6 Length
[Inch]
C
C Hex
[Inch]
Y
Y Flats
[Inch]
6606-04-04-04-FG
6606-04-04-04-FG
1/4
7/16-20
7/16-20
7/16-20
0.172
0.172
0.172
0.650
1.000
0.563
0.438
6606-06-06-06-FG
6606-06-06-06-FG
3/8
9/16-18
9/16-18
9/16-18
0.297
0.297
0.297
0.870
1.250
0.688
0.562
6606-08-08-08-FG
6606-08-08-08-FG
1/2
3/4-16
3/4-16
3/4-16
0.391
0.391
0.391
0.950
1.380
0.875
0.750
6606-10-10-10-FG
6606-10-10-10-FG
5/8
7/8-14
7/8-14
7/8-14
0.484
0.484
0.484
1.120
1.620
1.000
0.875
6606-12-12-12-FG
6606-12-12-12-FG
3/4
1 1/16-12
1 1/16-12
1 1/16-12
0.609
0.609
0.609
1.180
1.750
1.250
1.062
6606-16-16-16-FG
6606-16-16-16-FG
1
1 5/16-12
1 5/16-12
1 5/16-12
0.844
0.844
0.844
1.400
2.000
1.500
1.312
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D