目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6213ev - 2/2-way Solenoid Valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6213ev.prj},{NB=6213-280561-2/2-Wege-Magnetventil},{BUNR=280561},{AUSF=Standard},{DN=20.0},{LTA=G3/4},{GWL=16.0},{WKST=MS},{WKSTM=NBR},{GV=},{V=024/DC},{H=6},{V1=NA38},{SE=Plan},{SAS=U3},{EL=},{KV=8.3},{P=0-10},{DSEL=1},{PPATH=6213evsblac10.prj},{HPLUS=MIN},{CNSMASSEXACT=0.892}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
Ausführung
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
GWL
Gewindelänge
[mm]
WKST
Material
ⁿ/ₐ
WKSTM
diaphragm material
ⁿ/ₐ
GV
housing version
ⁿ/ₐ
V
Voltage/Frequency
[V/Hz]
SE
Plug end
[mm]
SAS
Interface
[mm]
EL
Electr. connection
[mm]
KV
Cv-Value water
[m³/h]
P
Pressure range
[bar]
DSEL
Discription
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6213-221598-2/2-Way-Solen...
221598
Standard
10.0
G3/8
12.0
MS
NBR
024/DC
Plan
U3
1.9
0-10
1
0.475
6213-221599-2/2-Way-Solen...
221599
Standard
10.0
G3/8
12.0
MS
NBR
024/50
Plan
U3
1.9
0-10
1
0.351
6213-221600-2/2-Way-Solen...
221600
Standard
10.0
G3/8
12.0
MS
NBR
110/50
Plan
U3
1.9
0-10
1
0.351
6213-221601-2/2-Way-Solen...
221601
Standard
10.0
G3/8
12.0
MS
NBR
230/50
Plan
U3
1.9
0-10
1
0.346
6213-221602-2/2-Way-Solen...
221602
Standard
13.0
G1/2
14.0
MS
NBR
kurz
024/DC
Plan
U3
3.6
0-10
1
0.535
6213-221603-2/2-Way-Solen...
221603
Standard
13.0
G1/2
14.0
MS
NBR
kurz
024/50
Plan
U3
3.6
0-10
1
0.468
6213-221604-2/2-Way-Solen...
221604
Standard
13.0
G1/2
14.0
MS
NBR
kurz
110/50
Plan
U3
3.6
0-10
1
0.468
6213-221605-2/2-Way-Solen...
221605
Standard
13.0
G1/2
14.0
MS
NBR
kurz
230/50
Plan
U3
3.6
0-10
1
0.516
6213-221606-2/2-Way-Solen...
221606
Standard
10.0
G1/2
14.0
MS
NBR
024/DC
Plan
U3
1.9
0-10
1
0.500
6213-221607-2/2-Way-Solen...
221607
Standard
10.0
G1/2
14.0
MS
NBR
024/50
Plan
U3
1.9
0-10
1
0.380
6213-221608-2/2-Way-Solen...
221608
Standard
10.0
G1/2
14.0
MS
NBR
110/50
Plan
U3
1.9
0-10
1
0.380
6213-221609-2/2-Way-Solen...
221609
Standard
10.0
G1/2
14.0
MS
NBR
230/50
Plan
U3
1.9
0-10
1
0.425
6213-221618-2/2-Way-Solen...
221618
Standard
13.0
G3/4
16.0
MS
NBR
024/DC
Plan
U3
3.6
0-10
1
0.574
6213-221619-2/2-Way-Solen...
221619
Standard
13.0
G3/4
16.0
MS
NBR
024/50
Plan
U3
3.6
0-10
1
0.515
6213-221620-2/2-Way-Solen...
221620
Standard
13.0
G3/4
16.0
MS
NBR
110/50
Plan
U3
3.6
0-10
1
0.515
6213-221621-2/2-Way-Solen...
221621
Standard
13.0
G3/4
16.0
MS
NBR
230/50
Plan
U3
3.6
0-10
1
0.503
6213-221630-2/2-Way-Solen...
221630
Standard
20.0
G3/4
16.0
MS
NBR
024/DC
Plan
U3
8.3
0-10
1
0.863
6213-221631-2/2-Way-Solen...
221631
Standard
20.0
G3/4
16.0
MS
NBR
024/50
Plan
U3
8.3
0-10
1
0.795
6213-221632-2/2-Way-Solen...
221632
Standard
20.0
G3/4
16.0
MS
NBR
110/50
Plan
U3
8.3
0-10
1
0.795
6213-221633-2/2-Way-Solen...
221633
Standard
20.0
G3/4
16.0
MS
NBR
230/50
Plan
U3
8.3
0-10
1
0.788
6213-221634-2/2-Way-Solen...
221634
Standard
20.0
G1
18.0
MS
NBR
024/DC
Plan
U3
8.3
0-10
1
0.983
6213-221635-2/2-Way-Solen...
221635
Standard
20.0
G1
18.0
MS
NBR
024/50
Plan
U3
8.3
0-10
1
0.913
6213-221636-2/2-Way-Solen...
221636
Standard
20.0
G1
18.0
MS
NBR
110/50
Plan
U3
8.3
0-10
1
0.913
6213-221637-2/2-Way-Solen...
221637
Standard
20.0
G1
18.0
MS
NBR
230/50
Plan
U3
8.3
0-10
1
0.950
6213-221646-2/2-Way-Solen...
221646
Standard
10.0
G3/8
12.0
MS
EPDM
024/DC
Plan
U3
1.9
0-10
1
0.449
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D