카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6014pl - Plunger valve 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD모델 선택
{buerkert/magnetventile/22wege/6014pl.prj},{NB=6014-784713-3/2-Wege-Klein-Magnetventil direktwirkend},{BUNR=784713},{WW=C},{DN=1,5},{LTA=Flansch},{KV=75},{DB=0-10},{WKST=PA},{LEIS=5},{SPFR=230/50},{HB=HA18},{EX=0},{P=G1/8},{A=G1/4},{CNSMASSEXACT=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTAML
Port connection
ⁿ/ₐ
KV
Cv-Value water
ⁿ/ₐ
DB
Pressure range
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
LEIS
Power fo coil
ⁿ/ₐ
SPFR
Voltage/Frequency
ⁿ/ₐ
HB
manual override
ⁿ/ₐ
EX
Ex-Version
ⁿ/ₐ
P
Pressure connection
[mm]
A
Working connection
[mm]
CNSMASSEXACT
Weight
[kg]
6014-784706-3/2-way Solen...
784706
C
2
Flansch
120
0-10
PA
8
024/DC
HA18
0
G1/8
G1/4
0.320
6014-784707-3/2-way Solen...
784707
C
2
Flansch
120
0-10
PA
8
024/50
HA18
0
G1/8
G1/4
0.340
6014-784708-3/2-way Solen...
784708
C
2
Flansch
120
0-10
PA
8
110/50
HA18
0
G1/8
G1/4
0.300
6014-784709-3/2-way Solen...
784709
C
2
Flansch
120
0-10
PA
8
230/50
HA18
0
G1/8
G1/4
0.300
6014-784710-3/2-way Solen...
784710
C
1,5
Flansch
75
0-10
PA
5
024/DC
HA18
0
G1/8
G1/4
0.300
6014-784711-3/2-way Solen...
784711
C
1,5
Flansch
75
0-10
PA
5
024/50
HA18
0
G1/8
G1/4
6014-784712-3/2-way Solen...
784712
C
1,5
Flansch
75
0-10
PA
5
110/50
HA18
0
G1/8
G1/4
6014-784713-3/2-way Solen...
784713
C
1,5
Flansch
75
0-10
PA
5
230/50
HA18
0
G1/8
G1/4
6014-784714-3/2-way Solen...
784714
C
1,5
Flansch
75
0-10
PA
5
024/UC
HA18
m
G1/8
G1/4
0.660
6014-784715-3/2-way Solen...
784715
C
1,5
Flansch
75
0-10
PA
5
110/UC
HA18
m
G1/8
G1/4
6014-784716-3/2-way Solen...
784716
C
1,5
Flansch
75
0-10
PA
5
230/UC
HA18
m
G1/8
G1/4
0.740
6014-784717-3/2-way Solen...
784717
C
1,5
Flansch
75
0-10
PA
5
024/UC
HA18
me
G1/8
G1/4
6014-784718-3/2-way Solen...
784718
C
1,5
Flansch
75
0-10
PA
5
110/UC
HA18
me
G1/8
G1/4
6014-784719-3/2-way Solen...
784719
C
1,5
Flansch
75
0-10
PA
5
230/UC
HA18
me
G1/8
G1/4
6014-786014-3/2-way Solen...
786014
C
2,5
Flansch
170
0-6
PA
8
024/DC
HA18
0
G1/8
G1/4
0.360
6014-786015-3/2-way Solen...
786015
C
2,5
Flansch
170
0-6
PA
8
230/50
HA18
0
G1/8
G1/4
0.340
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D