目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6014eexi - Plunger valve 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/6014eexi.prj},{NB=6014-146214-3/2-Wege-Klein-Magnetventil-direktwirkend-exxi},{BUNR=146214},{WW=C},{DN=0,9},{LTA=G1/8},{QNN=30},{DB=Vakuum bis 10},{WKST=MS},{CNSMASSEXACT=0.425}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTAML
Port connection
ⁿ/ₐ
QNN
QNn-Value air
ⁿ/ₐ
DBML
Pressure range
ⁿ/ₐ
WKSTML
Body material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6014-144540-3/2-way Solen...
144540
C
0,9
Flansch
30
Vakuum bis 10
Edelstahl
0.443
6014-146214-3/2-way Solen...
146214
C
0,9
G1/8
30
Vakuum bis 10
MS
0.425
6014-147226-3/2-way Solen...
147226
C
0,9
G1/8
30
Vakuum bis 10
Edelstahl
0.419
6014-147227-3/2-way Solen...
147227
C
0,9
Flansch
30
Vakuum bis 10
MS
0.457
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D