目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5413ap - Manifolds for 4/2 Way Solenoid Valve
Buerkert
Products (A - Z)
5413
Powered by
CAD模型選擇
{buerkert/produkteaz/5413/5413_anschlussplatte.prj},{NB=5413-005626-Anschlussplatten fuer 4/2-Wege-Magnetventil},{BUNR=005626},{ANV=6},{A=210.000},{B=225.000},{AUSF=zweikanalig},{AUSF2=2},{CNSMASSEXACT=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
ANV
Number of valves
ⁿ/ₐ
A
Hole spacing
[mm]
B
total length
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5413-005686-Manifolds for...
005686
2
78.000
93.000
zweikanalig
0.315
5413-005688-Manifolds for...
005688
3
111.000
126.000
zweikanalig
0.440
5413-005719-Manifolds for...
005719
4
144.000
159.000
zweikanalig
0.550
5413-005696-Manifolds for...
005696
5
177.000
192.000
zweikanalig
0.670
5413-005626-Manifolds for...
005626
6
210.000
225.000
zweikanalig
0.800
5413-005738-Manifolds for...
005738
7
243.000
258.000
zweikanalig
0.910
5413-005724-Manifolds for...
005724
8
276.000
291.000
zweikanalig
1.030
5413-005739-Manifolds for...
005739
9
309.000
324.000
zweikanalig
0.125
5413-005740-Manifolds for...
005740
10
342.000
357.000
zweikanalig
1.300
5413-005804-Manifolds for...
005804
11
375.000
390.000
zweikanalig
1.380
5413-005700-Manifolds for...
005700
12
408.000
423.000
zweikanalig
1.500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D