50SD - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
SD Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/sd_type/50sd.prj},{NB=50SD19D16_()},{TYPE=50SD},{NOT=19},{NOTX=19.000},{DP=96.45},{DO=105},{MATC=},{SD=16},{SURFT=},{BD=79},{BL=40},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
50SD10D13
50SD
10
51.37
58
41.21
41.21
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD11D13
50SD
11
56.35
64
46.19
45.62
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD12D13
50SD
12
61.34
69
51.18
51.18
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD13D13
50SD
13
66.34
74
56.18
55.70
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD14D13
50SD
14
71.34
79
61.18
61.18
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD15D13
50SD
15
76.35
84
66.19
65.77
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD16D13
50SD
16
81.37
89
71.21
71.21
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD17D13
50SD
17
86.39
94
76.23
75.86
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD18D13
50SD
18
91.42
100
81.26
81.26
8.7
Induction hardening
C : Cutting type
13
The tooth profile in the ...
50SD19D16
50SD
19
96.45
105
86.29
85.96
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD20D16
50SD
20
101.48
110
91.32
91.32
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD21D16
50SD
21
106.51
115
96.35
96.05
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD22D16
50SD
22
111.55
120
101.39
101.39
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD23D16
50SD
23
116.59
125
106.43
106.16
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD24D16
50SD
24
121.62
130
111.46
111.46
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD25D16
50SD
25
126.66
135
116.50
116.25
8.7
Induction hardening
C : Cutting type
16
The tooth profile in the ...
50SD26D18
50SD
26
131.70
140
121.54
121.54
8.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
50SD27D18
50SD
27
136.74
145
126.58
126.35
8.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
50SD28D18
50SD
28
141.79
150
131.63
131.63
8.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
50SD29D18
50SD
29
146.83
155
136.67
136.45
8.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
50SD30D18
50SD
30
151.87
161
141.71
141.71
8.7
Induction hardening
C : Cutting type
18
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D