502 - Body washers without chamfer steel znb 140 HV
SFS Group Schweiz AG
7 Sicherungselemente Stahl
Washers
Powered by
CAD모델 선택
{sfs_unimarket/sicherungselemente_stahl/scheiben/fn_502.prj},{NB=114048},{ARTNR=114048},{WERKSTOFF=Stahl},{OBERFLAECHE=Verzinkt blau passiviert},{VERPACKUNG=500},{FN=502},{SCH=M8},{D1=8.4},{D2=30},{S=2.0},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Beschreibung
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
FN
ⁿ/ₐ
SCH
Ø screw
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
109013
KaSche St znb,5.3/20/1.5,...
109013
Steel
Galvanized; blue passivat...
2000
502
M5
5.3
20
1.5
109010
KaSche St znb,5.3/20/1.5,...
109010
Steel
Galvanized; blue passivat...
100
502
M5
5.3
20
1.5
114030
KaSche St znb,6.4/20/1.5,...
114030
Steel
Galvanized; blue passivat...
2000
502
M6
6.4
20
1.5
114028
KaSche St znb,6.4/20/1.5,...
114028
Steel
Galvanized; blue passivat...
100
502
M6
6.4
20
1.5
114034
KaSche St znb,6.4/25/1.8,...
114034
Steel
Galvanized; blue passivat...
1000
502
M6
6.4
25
1.8
114031
KaSche St znb,6.4/25/1.8,...
114031
Steel
Galvanized; blue passivat...
100
502
M6
6.4
25
1.8
109014
KaSche St znb,7.4/20/1.5,...
109014
Steel
Galvanized; blue passivat...
100
502
M7
7.4
20
1.5
109015
KaSche St znb,7.4/20/1.5,...
109015
Steel
Galvanized; blue passivat...
2000
502
M7
7.4
20
1.5
114036
KaSche St znb,7.4/25/1.8,...
114036
Steel
Galvanized; blue passivat...
1000
502
M7
7.4
25
1.8
114035
KaSche St znb,7.4/25/1.8,...
114035
Steel
Galvanized; blue passivat...
100
502
M7
7.4
25
1.8
114038
KaSche St znb,7.4/30/2,50...
114038
Steel
Galvanized; blue passivat...
500
502
M7
7.4
30
2.0
114037
KaSche St znb,7.4/30/2,10...
114037
Steel
Galvanized; blue passivat...
100
502
M7
7.4
30
2.0
114041
KaSche St znb,7.4/35/2.5,...
114041
Steel
Galvanized; blue passivat...
500
502
M7
7.4
35
2.5
114039
KaSche St znb,7.4/35/2.5,...
114039
Steel
Galvanized; blue passivat...
100
502
M7
7.4
35
2.5
114042
KaSche St znb,8.4/25/1.8,...
114042
Steel
Galvanized; blue passivat...
100
502
M8
8.4
25
1.8
114044
KaSche St znb,8.4/25/1.8,...
114044
Steel
Galvanized; blue passivat...
1000
502
M8
8.4
25
1.8
114048
KaSche St znb,8.4/30/2,50...
114048
Steel
Galvanized; blue passivat...
500
502
M8
8.4
30
2.0
114045
KaSche St znb,8.4/30/2,10...
114045
Steel
Galvanized; blue passivat...
100
502
M8
8.4
30
2.0
114051
KaSche St znb,8.4/35/2.5,...
114051
Steel
Galvanized; blue passivat...
500
502
M8
8.4
35
2.5
114049
KaSche St znb,8.4/35/2.5,...
114049
Steel
Galvanized; blue passivat...
100
502
M8
8.4
35
2.5
114052
KaSche St znb,9.4/30/2,10...
114052
Steel
Galvanized; blue passivat...
100
502
M9
9.4
30
2.0
114053
KaSche St znb,9.4/30/2,50...
114053
Steel
Galvanized; blue passivat...
500
502
M9
9.4
30
2.0
114054
KaSche St znb,9.4/35/2.5,...
114054
Steel
Galvanized; blue passivat...
100
502
M9
9.4
35
2.5
114055
KaSche St znb,9.4/35/2.5,...
114055
Steel
Galvanized; blue passivat...
500
502
M9
9.4
35
2.5
114056
KaSche St znb,9.4/40/2.5,...
114056
Steel
Galvanized; blue passivat...
100
502
M9
9.4
40
2.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D