카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
5.0 mm
HellermannTyton
Cable ties and fixings
1-Piece Fixing Ties
with weld stud mount
Powered by
CAD모델 선택
{hellermann_tyton/11/1_piece_fixing_ties/with_weld_stud_mount/5mm.prj},{NB=111-07110 (1-0)},{IDNR=111-07110},{NO_CU_PER_OU=1.000},{QUANTITY_MIN=4000.000},{PRICE_QUANT36=100.000},{QUANTITY_IN38=100.000},{PRICE_EUR_N=22.370},{TAX_N=0.190},{L=190},{HIDE=0},{MANUFACTURE19=T50RS5},{DESCRIPTION14=Befestigungsbinder 190x4,6 schwarz},{LAENGEL=190},{BREITEW=4.6},{HOEHEH=1.5},{HOEHEH2=14.5},{BUENDELMAX=40},{BUENDELMIN=9},{SCHWEISSBOL66=5},{MATERIAL=Polyamid 6.6 (PA66)},{FARBE=Schwarz (BK)},{BETRIEBSTEM46=-40 °C bis +85 °C, kurzfristig bis +105 °C (500 h)},{URL1=Deeplink},{PPATH=0},{TIE=0},{FUSSTEIL=0},{PWID=173},{VERSION=1},{B1=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
LAENGEL
Length L
[mm]
BREITEW
Width (W)
[mm]
HOEHEH
Height (H)
[mm]
HOEHEH2
Height (H2)
[mm]
BUENDELMAX
Bundle ∅ max.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
SCHWEISSBOL66
Stud Ø
[mm]
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
L
ⁿ/ₐ
MINDESTHALT60
Minimum retaining strength
[N]
DICKE
Thickness
[mm]
BREITEW2
Width (W2)
[mm]
ANWENDUNGSB64
Application Range
ⁿ/ₐ
TYPBEFESTIG65
Fixing srew
ⁿ/ₐ
VERARBEITUN50
Application Tools
ⁿ/ₐ
HellermannTyton 150-28140
150-28140
FBB140
Fixing tie 145x10,0 black
142
10.0
1.4
20.5
38.0
6.0
5.0
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
500.000
0
HellermannTyton 150-29100
150-29100
FBB100M
Fixing tie 110x10,0 black
110
10
1.4
20.5
23
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
1000.000
62
HellermannTyton 150-29140
150-29140
FBB140M
Fixing tie 145x10,0 black
145
10
1.4
20.5
38
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
45000.000
105
HellermannTyton 150-29180
150-29180
FBB185M
Fixing tie 200x10,0 black
200
10
1.4
20.5
50
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
1000.000
149
HellermannTyton 155-34202
155-34202
LFC165(PSA)
Fixing tie 165x4,7 black
165
4.7
0
0
35
3
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
1000.000
165
90
1.35
HellermannTyton 131-60070
131-60070
LFC155
Fixing tie 200x6,0 black
163
4.6
1.3
14
26
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
560.000
163
160
1.3
HellermannTyton 157-00047
157-00047
LFC165-2
Fixing tie black 165x4,7
165
4.7
0
0
35
3
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
1000.000
165
150
1.3
HellermannTyton 115-07110
115-07110
RT50RS5
Fixing tie 190x4,6 black
190
4.6
1.5
14.5
40
9
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
100.000
190
225
1.5
8
for indoor use
M5
HellermannTyton 111-07110
111-07110
T50RS5
Fixing tie 190x4,6 black
190
4.6
1.5
14.5
40
9
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
4000.000
190
222
1.5
MK3PNSP2;MK3SP;MK7P;MK7;M...
HellermannTyton 150-10690
150-10690
SB14/172
Fixing tie 172x5,0 black
172
5
1.5
15.5
40
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
1000.000
172
245
1.5
HellermannTyton 150-11400
150-11400
SB14/230
Fixing tie 230x5,0 black
230
5
1.4
15.5
60
18
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
500.000
230
245
1.5
HellermannTyton 131-80050
131-80050
SB9/172
Fixing tie 172x5,0 black
172
5
1.4
10
40
6
5
Polyamide 6.6 (PA66)
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
100000.000
172
245
1.5
HellermannTyton 150-10900
150-10900
SB9/230
Fixing tie 230x5,0 black
230
5
1.4
10
65
18
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +85 °C, (+105 °...
1.000
500.000
230
245
1.5
HellermannTyton 131-60060
131-60060
SBR5
Fixing tie 220x6,0 black
220
6
1.3
17.3
40
3
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
220
300
1.3
HellermannTyton 155-05701
155-05701
T50SOSSBH5E
Fixing tie 165x4,6 black
166.4
4.6
0
0
35
1
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
166
225
1.35
HellermannTyton 155-12300
155-12300
T50SOSSBS5E
Fixing tie 160x4,6 black
160
4.7
1.35
15
35
1
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
160
225
1.35
12
HellermannTyton 155-30602
155-30602
T50SSBS50TE
Fixing tie 160x4,6 black
160
4
0
0
35
4
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
160
200
1.35
HellermannTyton 133-00391
133-00391
T50SOSWSP5E-2
Fixing tie black 163,0x4,...
162.6
4.6
1.3
0
35
1
5
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
163
225
HellermannTyton 157-00252
157-00252
T50SOSSBS5E-2
Befestigungsbinder 160x4,...
161
4.7
1.35
15
35.0
1.0
5.0
Polyamide 6.6 Heat Stabil...
Black (BK)
-40 °C to +105 °C, (+145 ...
1.000
500.000
161
225
1.35
12.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D