3L P05A 42 S08
Special Springs
Nitrogen punching unit
3L P05A
Powered by
CAD模型選擇
{special_springs/unita_di_punzonatura_ad_azoto/p05/p05_42_s08_asmtab.prj},{NB=3L-P05-A-BU 42S08(02)},{CU=8},{CX=0},{COLVIS=BU},{D=25},{L=106},{LMIN=104},{RC=2},{S=11.6},{PP=1.75},{CODICE1=3L-P05-A},{CODICE2=42S08},{CODRING=P 05},{CODFISS=3L P05_5},{PRA=508},{PPATH=../../parts/asmtpl.prj},{PUNCH=90},{STRIPPERHEAD=42S08}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
CU
Stroke
[mm]
D
Punch diameter
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Pressure
[bar]
F0
Initial force
[daN]
F1
Final force
[daN]
FX
Force
[daN]
S
Surface
[cm^2]
PP
Weight
[Kg]
CALG
ⁿ/ₐ
COL
Colour
ⁿ/ₐ
PUNCH
Punch
ⁿ/ₐ
STRIPPERHEAD
Stripper Head
ⁿ/ₐ
3L-P05-A-GR 42S08
3L-P05-A-GR 42S08
8
25
106
104
2
25
290
638
290
11.6
1.75
GR
1.000
90
42S08
3L-P05-A-BU 42S08
3L-P05-A-BU 42S08
8
25
106
104
2
50
580
1276
580
11.6
1.75
BU
2.000
90
42S08
3L-P05-A-RD 42S08
3L-P05-A-RD 42S08
8
25
106
104
2
75
870
1914
870
11.6
1.75
RD
3.000
90
42S08
3L-P05-A-YW 42S08
3L-P05-A-YW 42S08
8
25
106
104
2
100
1160
2552
1160
11.6
1.75
YW
4.000
90
42S08
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D