目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3280 - 2-way motor valve
Buerkert
Electromotive Valves
Globe Valves
Control
Powered by
CAD模型選擇
{buerkert/elektromotorischeventile/geradsitzventile/stellungsregler/3280.prj},{NB=3280-277753-Elektromotorisches Hubventil Control},{BUNR=277753},{PPATH=3280sblg.prj},{EFUK=Positioner},{NW=4.0},{LTA=NM83},{DLTA=NPT 3/8},{BLTA=G 3/8},{WKST=VA},{DWKST=NBR},{EINGANG=4-20 mA / CANopen},{EAN=nein},{CNSMASSEXACT=0.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
EFUK
Function
ⁿ/ₐ
NW
Orifice size
[mm]
LTA
Port connection
[Inch]
DLTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
DWKST
Sealing material
ⁿ/ₐ
EAN
Electrical connection
[mm]
CNSMASSEXACT
Weight
[kg]
3280-317654-motor globe v...
317654
Control
1.5
FK03
Flansch
VA
PEEK+EPDM
ja
0.935
3280-315879-motor globe v...
315879
Control
2.0
FK03
Flansch
VA
PEEK+EPDM
ja
0.935
3280-268616-motor globe v...
268616
BASIC
2.0
GM82
G 1/4
MS
NBR
nein
0.900
3280-277630-motor globe v...
277630
Positioner
2.0
GM82
G 1/4
MS
NBR
nein
0.960
3280-277721-motor globe v...
277721
Positioner
2.0
GM82
G 1/4
MS
NBR
nein
0.900
3280-268649-motor globe v...
268649
BASIC
2.0
GM82
G 1/4
MS
NBR
nein
0.866
3280-277598-motor globe v...
277598
Positioner
2.0
GM82
G 1/4
MS
NBR
nein
0.975
3280-277671-motor globe v...
277671
Positioner
2.0
GM82
G 1/4
MS
NBR
nein
0.900
3280-268632-motor globe v...
268632
BASIC
2.0
NM82
NPT 1/4
MS
NBR
nein
0.963
3280-277646-motor globe v...
277646
Positioner
2.0
NM82
NPT 1/4
MS
NBR
nein
0.900
3280-277740-motor globe v...
277740
Positioner
2.0
NM82
NPT 1/4
MS
NBR
nein
0.900
3280-268666-motor globe v...
268666
BASIC
2.0
NM82
NPT 1/4
MS
NBR
nein
0.900
3280-277614-motor globe v...
277614
Positioner
2.0
NM82
NPT 1/4
MS
NBR
nein
0.900
3280-277688-motor globe v...
277688
Positioner
2.0
NM82
NPT 1/4
MS
NBR
nein
0.900
3280-268624-motor globe v...
268624
BASIC
2.0
GM82
G 1/4
VA
NBR
nein
0.815
3280-277638-motor globe v...
277638
Positioner
2.0
GM82
G 1/4
VA
NBR
nein
0.947
3280-277730-motor globe v...
277730
Positioner
2.0
GM82
G 1/4
VA
NBR
nein
0.900
3280-268658-motor globe v...
268658
BASIC
2.0
GM82
G 1/4
VA
NBR
nein
0.900
3280-277606-motor globe v...
277606
Positioner
2.0
GM82
G 1/4
VA
NBR
nein
0.900
3280-277680-motor globe v...
277680
Positioner
2.0
GM82
G 1/4
VA
NBR
nein
0.900
3280-268640-motor globe v...
268640
BASIC
2.0
NM82
NPT 1/4
VA
NBR
nein
0.950
3280-277661-motor globe v...
277661
Positioner
2.0
NM82
NPT 1/4
VA
NBR
nein
0.900
3280-277750-motor globe v...
277750
Positioner
2.0
NM82
NPT 1/4
VA
NBR
nein
0.900
3280-268675-motor globe v...
268675
BASIC
2.0
NM82
NPT 1/4
VA
NBR
nein
0.900
3280-277622-motor globe v...
277622
Positioner
2.0
NM82
NPT 1/4
VA
NBR
nein
0.900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D