3240814 - WT-STEEL S 7,9X259
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Cable laying (not earth cable)
Cable tie
Powered by
CAD模型選擇
{phoenix_contact/27/14/07/02/3240814.prj},{NB=3240814},{MANUID=3240814},{BAF016=7.900},{BAB264=0.260},{BAA018=259},{BAA039=538},{AAH506=-80},{AAH505=538},{AAJ131=-80},{AAI412=0.260},{AAI733=69},{AAI046=259},{BAB611=1335},{AAI818=1335},{AAJ130=538},{AAO663=4046356705622},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=73269098},{AAO676=3240814},{DESCSHORT=Cable tie},{DESCLONG=Cable tie, silver},{MANUTYPEDESC=WT-STEEL S 7,9X259},{PREVIEW=../../../_pool_/fc/80/52458_3000_int_04.png},{INTNO=4046356705622},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{BAA351=Silver},{BAD656=Yes},{AAB451=without},{AAR845=No},{BAF815=},{AAG084=No},{AAM250=No},{BAF634=Stainless steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAB264
Thickness
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAD656
Without halogens
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAB451
type of mounting
ⁿ/ₐ
AAR845
USP information
ⁿ/ₐ
BAF815
Design of contents with packing
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
AAG084
UL approval present
ⁿ/ₐ
AAJ131
min. mounting temperature range
[°C]
AAM250
VG approval present
ⁿ/ₐ
AAI412
tie thickness
[mm]
AAI733
max. bundle diameter
[mm]
AAI046
length of belt
[mm]
BAF634
Material
ⁿ/ₐ
BAB611
Tensile strength
[N/m^2]
AAK222
band closure
ⁿ/ₐ
BAB380
Seal present
ⁿ/ₐ
AAM227
UV-stable (according to ASTM D6779)
ⁿ/ₐ
AAL810
solvable fastener present
ⁿ/ₐ
AAL846
MIL approval present
ⁿ/ₐ
BAE933
type of anchorage or assembly
ⁿ/ₐ
AAI818
minimum holding force
[N]
AAJ130
max. mounting temperature range
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240814
3240814
Cable tie
Cable tie, silver
WT-STEEL S 7,9X259
4046356705622
Phoenix Contact GmbH & Co...
17
7.900
0.260
Silver
259
Yes
538
without
No
-80
538
No
-80
No
0.260
69
259
Stainless steel
1335
ball latch
Yes
No
No
Yes
Cannot be removed
1335
538
4046356705622
Cable tie
Cable binders, made from ...
WT-STEEL S 7,9X259
4063151
1
100
100
100
73269098
GB
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求