您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3240731 - WT-HF 12,6X850 BK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Cable laying (not earth cable)
Cable tie
Powered by
CAD模型選擇
{phoenix_contact/27/14/07/02/3240731.prj},{NB=3240731},{MANUID=3240731},{BAF016=12.600},{BAB264=1.950},{BAA018=850},{BAA039=85},{AAH506=-40},{AAH505=85},{AAJ131=-10},{AAI412=1.950},{AAI733=143},{AAI046=850},{BAB611=1080},{AAI818=1080},{AAJ130=60},{AAO663=4046356704472},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{AAO676=3240731},{DESCSHORT=Cable tie},{DESCLONG=Cable tie, black},{MANUTYPEDESC=WT-HF 12,6X850 BK},{PREVIEW=../../../_pool_/c7/88/91576_2000_int_04.png},{INTNO=4046356704472},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAA351=Black},{BAD656=Yes},{AAB451=without},{AAR845=No},{BAF815=},{AAG084=Yes},{AAM250=No},{BAF634=Plastic},{AAK222=plastic lip/-cam}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAB264
Thickness
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAD656
Without halogens
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAB451
type of mounting
ⁿ/ₐ
AAR845
USP information
ⁿ/ₐ
BAF815
Design of contents with packing
ⁿ/ₐ
AAH506
min. operating temperature range
[°C]
AAH505
max. operating temperature range
[°C]
AAG084
UL approval present
ⁿ/ₐ
AAJ131
min. mounting temperature range
[°C]
AAM250
VG approval present
ⁿ/ₐ
AAI412
tie thickness
[mm]
AAI733
max. bundle diameter
[mm]
AAI046
length of belt
[mm]
BAF634
Material
ⁿ/ₐ
BAB611
Tensile strength
[N/m^2]
AAK222
band closure
ⁿ/ₐ
BAB380
Seal present
ⁿ/ₐ
AAM227
UV-stable (according to ASTM D6779)
ⁿ/ₐ
AAL810
solvable fastener present
ⁿ/ₐ
AAL846
MIL approval present
ⁿ/ₐ
BAE933
type of anchorage or assembly
ⁿ/ₐ
AAI818
minimum holding force
[N]
AAJ130
max. mounting temperature range
[°C]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3240731
3240731
Cable tie
Cable tie, black
WT-HF 12,6X850 BK
4046356704472
Phoenix Contact GmbH & Co...
3
12.600
1.950
Black
850
Yes
85
without
No
-40
85
Yes
-10
No
1.950
143
850
Plastic
1080
plastic lip/-cam
Yes
No
No
Yes
Cannot be removed
1080
60
4046356704472
Cable tie
Cable binders for quick a...
WT-HF 12,6X850 BK
4063151
1
100
50
50
39269097
IT
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求