目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3236 - Robolux Multiway Multiport
Buerkert
Products (A - Z)
3236
Powered by
CAD模型選擇
{buerkert/produkteaz/3236/3236-4c3sbd.prj},{NB=3236-RV704C3SBD-SD43-VH-D44-SE4 280},{GROESSE=RV70},{PPATH=3236_manuell_geh-edelstahl_ant-ae.prj},{BAUART=4C3SBD},{NORM=DIN 11850 -2},{D=23,0x1,5},{LTA=SD43},{LTAG=SD43},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=180},{WKST=VH},{ATR1=D44},{ATR2=SE4},{NR=280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Body Material
ⁿ/ₐ
ATR1
Actuator Version Side 1
ⁿ/ₐ
ATR2
Actuator Version Side 2
ⁿ/ₐ
3236-RV504C3SBD-SC41-VH-D...
RV50
4C3SBD
DIN 11850 - 0
8,0x1,0
SC41
VH
D44
SE4
3236-RV504C3SBD-SA93-VH-D...
RV50
4C3SBD
ASME BPE
19,05x1,65
SA93
VH
D44
SE4
3236-RV504C3SBD-SA92-VH-D...
RV50
4C3SBD
ASME BPE
12,7x1,65
SA92
VH
D44
SE4
3236-RV504C3SBD-SA78-VH-D...
RV50
4C3SBD
ISO 4200
10,2x1,6
SA78
VH
D44
SE4
3236-RV704C3SBD-SODF-VH-D...
RV70
4C3SBD
ASME BPE/BS 4825
25,4x1,65
SODF
VH
D44
SE4
3236-RV704C3SBD-SD44-VH-D...
RV70
4C3SBD
DIN 11850 -2
29,0x1,5
SD44
VH
D44
SE4
3236-RV704C3SBD-SA60-VH-D...
RV70
4C3SBD
SMS 3008
25,0x1,2
SA60
VH
D44
SE4
3236-RV704C3SBD-SD43-VH-D...
RV70
4C3SBD
DIN 11850 -2
23,0x1,5
SD43
VH
D44
SE4
3236-RV1104C3SBD-SODH-VH-...
RV110
4C3SBD
ASME BPE/BS 4825
38,1x1,65
SODH
VH
D44
SE4
3236-RV504C3SBD-TG21-VH-D...
RV50
4C3SBD
DIN 11850 - 0
25,0x8,0x1,0
TG21
VH
D44
SE4
3236-RV504C3SBD-TG03-VH-D...
RV50
4C3SBD
ASME BPE
25,0x19,05x1,65
TG03
VH
D44
SE4
3236-RV504C3SBD-TG02-VH-D...
RV50
4C3SBD
ASME BPE
25,0x12,7x1,65
TG02
VH
D44
SE4
3236-RV704C3SBD-TH44-VH-D...
RV70
4C3SBD
ASME BPE/BS 4825
50,5x25,4x1,65
TH44
VH
D44
SE4
3236-RV704C3SBD-TD44-VH-D...
RV70
4C3SBD
DIN 11850 -2
50,5x29,0x1,5
TD44
VH
D44
SE4
3236-RV704C3SBD-TG10-VH-D...
RV70
4C3SBD
SMS 3008
50,5x25,0x1,2
TG10
VH
D44
SE4
3236-RV1104C3SBD-TH46-VH-...
RV110
4C3SBD
ASME BPE/BS 4825
50,5x38,1x1,65
TH46
VH
D44
SE4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D