카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3234-DIN/SMS - Zero Deadleg T-Valve, manually
Buerkert
Products (A - Z)
3234
Powered by
CAD모델 선택
{buerkert/produkteaz/3234/3234-din-sms.prj},{NB=3234-DN08-SC47-SC40-D058},{PPATH=3234sblva.prj},{DN=08},{DWST=EA},{DN1=40},{D1=40x1.5},{LTA1=SC47},{DN2=8},{D2=6.0x1.0},{LTA2=SC40},{ANTRV=Aufsatz VA/Handrad PPS},{ANTR=D058},{KV=1},{BPAB=10},{BPEA=10},{LTA1G=SC47},{LTA2G=SC40},{LTA1C=0},{LTA2C=0},{DM=08},{NR=20},{DIST1=4},{VERS=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1
[mm]
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch D2xS2
[mm]
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
3234-DN15-SD42-SD42-D050
15
15
19x1.5
SD42
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD43-SD42-D050
15
20
23x1.5
SD43
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD45-SD42-D050
15
32
35x1.5
SD45
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN15-SD46-SD42-D050
15
40
41x1.5
SD46
15
19x1.5
SD42
Top+Handwheel PPS
D050
6
10
10
3234-DN20-SD43-SD43-D050
20
20
23x1.5
SD43
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD45-SD43-D050
20
32
35x1.5
SD45
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN20-SD46-SD43-D050
20
40
41x1.5
SD46
20
23x1.5
SD43
Top+Handwheel PPS
D050
11
10
10
3234-DN25-SD44-SD44-D050
25
25
29x1.5
SD44
25
29x1.5
SD44
Top+Handwheel PPS
D050
16
10
10
3234-DN40-SD46-SD46-D050
40
40
41x1.5
SD46
40
41x1.5
SD46
Top+Handwheel PPS
D050
29
10
10
3234-DN50-SD47-SD47-D050
50
50
53x1.5
SD47
50
53x1.5
SD47
Top+Handwheel PPS
D050
50
10
10
3234-DN25-SC45-SC45-D050
25
25
28x1.5
SC45
25
28x1.5
SC45
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SC48-SC45-D050
25
50
52x1.5
SC48
25
28x1.5
SC45
Top+Handwheel PPS
D050
16
10
10
3234-DN40-SC45-SC46-D050
40
25
28x1.5
SC45
32
34x1.5
SC46
Top+Handwheel PPS
D050
29
10
10
3234-DN40-SC48-SC46-D050
40
50
52x1.5
SC48
32
34x1.5
SC46
Top+Handwheel PPS
D050
29
10
10
3234-DN50-SC48-SC48-D050
50
50
52x1.5
SC48
50
52x1.5
SC48
Top+Handwheel PPS
D050
50
7
7
3234-DN25-SA60-SA60-D050
25
25
25x1.2
SA60
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA62-SA60-D050
25
40
38x1.2
SA62
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN25-SA63-SA60-D050
25
50
51x1.2
SA63
25
25x1.2
SA60
Top+Handwheel PPS
D050
16
10
10
3234-DN50-SA63-SA63-D050
50
50
51x1.2
SA63
50
51x1.2
SA63
Top+Handwheel PPS
D050
50
7
7
3234-DN08-SC47-SC40-D058
08
40
40x1.5
SC47
8
6.0x1.0
SC40
Top Stainless steel/Handw...
D058
1
10
10
3234-DN08-SC47-SC42-D058
08
40
40x1.5
SC47
15
10.0x1.0
SC42
Top Stainless steel/Handw...
D058
1
10
10
3234-DN08-SC48-SC40-D058
08
50
52x1.5
SC48
8
6.0x1.0
SC40
Top Stainless steel/Handw...
D058
1
10
10
3234-DN15-SD42-SD42-D058
15
15
19x1.5
SD42
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD43-SD42-D058
15
20
23x1.5
SD43
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
3234-DN15-SD45-SD42-D058
15
32
35x1.5
SD45
15
19x1.5
SD42
Top Stainless steel/Handw...
D058
6
10
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D