3073474 - UW 10-POT/S
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/34/3073474.prj},{NB=3073474},{MANUID=3073474},{BAH005=500},{BAC740=0.500},{AAB937=0.500},{BAC137=10.100},{AAF040=0.013},{BAC676=10},{AAB787=10},{AAB940=0.500},{BAC677=16},{BAC739=0.500},{AAB789=4},{AAT080=1},{AAO663=4046356344647},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3073474},{DESCSHORT=Panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Solder connection, number of positions: 1, load current: 57 A, cross section: 0.5 mm² - 16 mm², connection direction of the conductor to plug-in direction: 0 °, width: 10.1 mm, color: gray},{MANUTYPEDESC=UW 10-POT/S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3073474
3073474
Panel feed-through termin...
Panel feed-through termin...
UW 10-POT/S
4046356344647
Phoenix Contact GmbH & Co...
35
500
0.500
V0
Polyamide
Screw connection
0.500
10.100
Grey
0.013
10
10
0.500
16
0.500
4
1
4046356344647
Panel feed-through termin...
Panel feed-through termin...
UW 10-POT
UW 10-POT/S
4063151
1
100
50
50
85369010
CN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D