您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
3073254 - MSDBV 2,5-M OG
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/20/3073254.prj},{NB=3073254},{MANUID=3073254},{BAH005=800},{AAS574=24},{BAC740=0.080},{AAF726=24},{AAP403=2},{AAP530=1},{AAB937=0.140},{AAS575=0.770},{AAC820=-60},{AAC821=105},{BAC137=10.400},{BAC476=22},{BAA018=32},{AAF040=0.003},{BAC676=2.500},{AAB787=2.500},{BAC677=4},{BAC739=0.080},{AAO663=4046356334266},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85369010},{AAO676=3073254},{DESCSHORT=Mini feed-through terminal block}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAS574
Rated current [In] for the power loss specification
[A]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAP403
Number of contact points per level
ⁿ/ₐ
AAP530
Number of levels
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAD123
Levels internally bridged
ⁿ/ₐ
BAD774
Closing plate required
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
BAC375
Connection type 2
ⁿ/ₐ
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAS575
Power loss per pole, current-dependent [PlIp]
[W]
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAC137
Width of spacing
[mm]
BAC476
height at lowest possible mounting
[mm]
BAA351
color
ⁿ/ₐ
BAA018
length
[mm]
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3073254
3073254
Mini feed-through termina...
Mini feed-through termina...
MSDBV 2,5-M OG
4046356334266
Phoenix Contact GmbH & Co...
27
800
24
0.080
24
2
1
V0
No
Yes
Polyamide
spring-cage connection
spring-cage connection
0.140
0.770
-60
105
10.400
22
Orange
32
Miscellaneous
0.003
2.500
2.500
4
0.080
4046356334266
Mini feed-through termina...
Mini feed-through termina...
MSDBV 2,5-M OG
4063151
1
100
50
50
85369010
CN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D