3045253 - UPBV 2,5/ 1 GNYE
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD모델 선택
{phoenix_contact/27/14/11/51/3045253.prj},{NB=3045253},{MANUID=3045253},{BAH005=500},{BAC740=0.140},{AAF726=24},{AAB937=0.140},{BAC137=5.200},{AAF040=0.00543},{BAC676=4},{AAB787=2.500},{AAB940=0.140},{BAC677=4},{BAC739=0.140},{AAB789=4},{AAT080=1},{AAB935=0.140},{AAB785=4},{AAO663=4046356113359},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=3045253},{DESCSHORT=Plug},{DESCLONG=Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.14 mm²- 4 mm², color: green-yellow},{MANUTYPEDESC=UPBV 2,5/ 1 GNYE},{PREVIEW=../../../_pool_/f0/99/93557_2000_int_04.png}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAF726
rated current
[A]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAC137
Width of spacing
[mm]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAB888
Design
ⁿ/ₐ
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAM354
tackable possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3045253
3045253
Plug
Plug, nom. voltage: 500 V...
UPBV 2,5/ 1 GNYE
4046356113359
Phoenix Contact GmbH & Co...
22
500
0.140
24
0.140
5.200
green-yellow
0.00543
4
2.500
0.140
4
0.140
4
1
Screw connection
Pin insert
0.140
4
No
4046356113359
Plug
Plug, nom. voltage: 500 V...
UPBV 2,5/ 1 GNYE
4063151
1
100
50
50
85366990
TR
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D