目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
303 PCX Hub City Models - 300 Series PCX
Hub City
Worm Gear Drives
Single Reduction PCX
series300_pcx
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd_pcx/series300_pcx/303_pcx_asmtab.prj},{NB=0230-09001},{MN=303},{RATIO=5/1},{STYLE=L},{GT=WR},{FS=N/A},{OD=1},{PT=Right Angle},{PL=PowerCubeX Worm Gear Drive},{IT=Shaft},{ID=0.875},{OT=Hollow Bore},{CD=3.001},{A=5.1247},{B=2.624},{D=3.250},{E=8.875},{F=2.448},{G=0.875},{H=2.550},{I=6.568},{J=3/16 x 3/32},{K=1.75},{S=0.353},{T=2.965},{Z=3.777},{AA=7.000},{BB=3.500},{CC=4.000},{DD=2.000},{EE=7/16-14UNC - 2B},{FF=0.875},{GG=0.875},{SS=0.500},{TT=7.380},{WW=9.899},{XX=0.406},{YY=9.000},{ZT=6.742},{WTL=0},{PPATH=parts/303_pcx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
CD
C.D.
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
I
[Inch]
J
J Keyway P&W
ⁿ/ₐ
K
[Inch]
S
[Inch]
T
[Inch]
U
[Inch]
X
X Keyway
ⁿ/ₐ
Z
[Inch]
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
[Inch]
EE
[Inch]
FF
[Inch]
GG
[Inch]
SS
[Inch]
TT
[Inch]
WW
[Inch]
XX
[Inch]
YY
[Inch]
ZT
[Inch]
0230-09001
0230-09001
303
WR
N/A
303 5/1 L WR 1
Right Angle
PowerCubeX Worm Gear Driv...
Shaft
0.875
Hollow Bore
3.001
5.1247
2.624
3.250
8.875
2.448
0.875
2.550
6.568
3/16 x 3/32
1.75
0.353
2.965
1.189
1/4 x 1/8
3.777
7.000
3.500
4.000
2.000
7/16-14UNC - 2B
0.875
0.875
0.500
7.380
9.899
0.406
9.000
6.742
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D