2908452 - IOA RPSS-I-I/HART/EX
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Interface module
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/52/2908452.prj},{NB=2908452},{MANUID=2908452},{BAF016=9.800},{BAA020=75.200},{AAF040=0.043},{BAB577=113.200},{AAO663=4055626446158},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85437090},{AAO676=2908452},{DESCSHORT=Power/input isolating amplifier},{DESCLONG=Ex ic repeater power supply and input signal conditioner, HART for VIP I/O-Marshalling base elements: Transmits 0/4 ... 20 mA signals from the potentially explosive area (zone 2, CID2) to a load (active or passive) in the safe area. 3-way electrical isolation},{MANUTYPEDESC=IOA RPSS-I-I/HART/EX},{PREVIEW=../../../_pool_/05/85/85744_2000_int_04.png},{INTNO=4055626446158},{MANUNAME=Phoenix Contact GmbH & Co. KG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
BAB577
depth
[mm]
BAA295
Degree of soiling
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 2908452
2908452
Power/input isolating amp...
Ex ic repeater power supp...
IOA RPSS-I-I/HART/EX
4055626446158
Phoenix Contact GmbH & Co...
88
9.800
75.200
0.043
113.200
2
4055626446158
Power/input isolating amp...
Ex ic repeater power supp...
IOA RPSS-I-I/HART/EX
4063151
1
1
1
1
85437090
CN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D