Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29022 - Tube clamps straight, plastic
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29022.prj},{NB=29022-18},{A=18},{C=34.0},{D=25},{L=65},{P=21.0},{Q=50},{R=14.0},{GEW=0.0355},{EAN=4059495267838},{SCHLBR=2.5},{DBO=6.4},{ST=6.5},{SW=10},{RA1=21.5},{ABST=11.9},{DM=18},{ZZ=0.01},{NDM=6.0},{XA=10.0},{XB=6.0},{XC=18.0},{XD=5.0},{XE=3.0},{XF=11.05},{XG=6.0},{XH=10.0},{XI=2.9},{XJ=8.9},{XK=10.0},{BEST=29022-18},{S=M 6 x 18},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
clamping diameter
[mm]
C
total width
[mm]
D
external diameter
[mm]
L
total length
[mm]
P
width of clamp hub
[mm]
Q
borehole distance
[mm]
R
distance
[mm]
S
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29022-18
29022-18
18
34.0
25
65
21.0
50
14.0
M 6 x 18
0.0355
Yes
39269099
4059495267838
31.12.2099
98% Warenverfügbarkeit. N...
29022-30
29022-30
30
52.5
40
95
28.5
73
22.8
M 8 x 25
0.1100
Yes
39269099
4059495267845
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D