Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29022 - Tube clamps, straight, aluminium
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29022_4_asmtab.prj},{NB=29022-55050},{BEST=29022-55050},{MATERIAL=Aluminium},{FORM=A},{A=50.2},{B=0.00},{C=84},{D=66},{L=140},{P=45},{Q=114},{R=38.0},{S=M10X35},{GEW=0.6940},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=76090000},{EAN=4067932011890},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10.0},{XA=35.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=29022_4_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Foprm
ⁿ/ₐ
A
Diameter
[mm]
B
Diameter
[mm]
C
height
[mm]
D
Diameter
[mm]
L
Length
[mm]
P
width
[mm]
Q
borehole distance
[mm]
R
distance
[mm]
S
Schraube
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29022-52020
29022-52020
Aluminium
A
20.1
0.00
53
40
80
33
60
22.5
M8X25
0.2540
Yes
76090000
4067932011852
31.12.2099
98% Warenverfügbarkeit. N...
29022-52525
29022-52525
Aluminium
A
25.1
0.00
53
40
80
33
60
22.5
M8X25
0.2180
Yes
76090000
4067932011869
31.12.2099
98% Warenverfügbarkeit. N...
29022-53030
29022-53030
Aluminium
A
30.1
0.00
53
40
80
33
60
22.5
M8X25
0.1750
Yes
76090000
4067932011876
31.12.2099
98% Warenverfügbarkeit. N...
29022-54040
29022-54040
Aluminium
A
40.2
0.00
73
56
120
40
94
32.0
M10X30
0.5020
Yes
76090000
4067932011883
31.12.2099
98% Warenverfügbarkeit. N...
29022-55050
29022-55050
Aluminium
A
50.2
0.00
84
66
140
45
114
38.0
M10X35
0.6940
Yes
76090000
4067932011890
31.12.2099
98% Warenverfügbarkeit. N...
29022-56060
29022-56060
Aluminium
A
60.3
0.00
103
80
150
58
118
47.0
M12X45
1.1600
Yes
76090000
4067932011906
31.12.2099
98% Warenverfügbarkeit. N...
29022-53025
29022-53025
Aluminium
B
30.1
25.10
53
40
80
33
60
22.5
M8X25
0.1970
Yes
76090000
4067932011913
31.12.2099
98% Warenverfügbarkeit. N...
29022-54032
29022-54032
Aluminium
B
40.2
32.15
73
56
120
40
94
32.0
M10X30
0.5710
Yes
76090000
4067932011920
31.12.2099
98% Warenverfügbarkeit. N...
29022-55040
29022-55040
Aluminium
B
50.2
40.17
84
66
140
45
114
38.0
M10X35
0.8240
Yes
76090000
4067932011937
31.12.2099
98% Warenverfügbarkeit. N...
29022-56048
29022-56048
Aluminium
B
60.3
48.27
103
80
150
58
118
47.0
M12X45
1.3600
Yes
76090000
4067932011944
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D