Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28034 - Vent screws
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Filler necks, vent screws
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/einfuellstutzen_entlueftungsschrauben/28034.prj},{NB=28034-1412215},{BEST=28034-1412215},{FORM=A},{AUSF=ohne Luftfilter},{D=41},{D1=M 22 x 1,5},{D2=28},{L=17.5},{L1=12.0},{GEW=0.0178},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495266404},{NDM=22.000},{ST=1.50},{TYP=1},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
28034-136038
28034-136038
A
without air filter
36
G 3/8
23
17.0
11.0
0.0130
Yes
39269099
4059495266350
28034-141012
28034-141012
A
without air filter
41
G 1/2
28
18.0
12.0
0.0180
Yes
39269099
4059495266374
28034-147034
28034-147034
A
without air filter
47
G 3/4
33
17.0
12.0
0.0211
Yes
39269099
4059495266411
28034-152100
28034-152100
A
without air filter
52
G 1
38
20.0
12.0
0.0323
Yes
39269099
4059495266428
28034-163114
28034-163114
A
without air filter
63
G 1 1/4
49
23.0
13.0
0.0523
Yes
39269099
4059495266442
28034-163112
28034-163112
A
without air filter
63
G 1 1/2
55
23.0
13.5
0.0578
Yes
39269099
4059495266435
28034-1361615
28034-1361615
A
without air filter
36
M 16 x 1,5
23
17.0
11.0
0.0132
Yes
39269099
4059495266367
28034-1411815
28034-1411815
A
without air filter
41
M 18 x 1,5
28
17.5
12.0
0.0177
Yes
39269099
4059495266381
28034-1412015
28034-1412015
A
without air filter
41
M 20 x 1,5
28
17.5
12.0
0.0171
Yes
39269099
4059495266398
28034-1412215
28034-1412215
A
without air filter
41
M 22 x 1,5
28
17.5
12.0
0.0178
Yes
39269099
4059495266404
28034-236038
28034-236038
B
with air filter
36
G 3/8
23
17.0
11.0
0.0132
Yes
39269099
4059495266459
28034-241012
28034-241012
B
with air filter
41
G 1/2
28
18.0
12.0
0.0182
Yes
39269099
4059495266473
28034-247034
28034-247034
B
with air filter
47
G 3/4
33
17.0
12.0
0.0219
Yes
39269099
4059495266510
28034-252100
28034-252100
B
with air filter
52
G 1
38
20.0
12.0
0.0330
Yes
39269099
4059495266527
28034-263114
28034-263114
B
with air filter
63
G 1 1/4
49
23.0
13.0
0.0539
Yes
39269099
4059495266541
28034-263112
28034-263112
B
with air filter
63
G 1 1/2
55
23.0
13.5
0.0583
Yes
39269099
4059495266534
28034-2361615
28034-2361615
B
with air filter
36
M 16 x 1,5
23
17.0
11.0
0.0134
Yes
39269099
4059495266466
28034-2411815
28034-2411815
B
with air filter
41
M 18 x 1,5
28
17.5
12.0
0.0173
Yes
39269099
4059495266480
28034-2412015
28034-2412015
B
with air filter
41
M 20 x 1,5
28
17.5
12.0
0.0175
Yes
39269099
4059495266497
28034-2412215
28034-2412215
B
with air filter
41
M 22 x 1,5
28
17.5
12.0
0.0186
Yes
39269099
4059495266503
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D