카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
272-454/272-485 - Male connector with standard marking 4 pole for screw or screwless mounting with preceding earth contact
WAGO
PG 08 - Lightning connectors
Series 272
Powered by
CAD모델 선택
{wago/pg08/serie272/0272-0454_0485_0999-0962.prj},{NB=272-454/272-485},{BESTNR=272-454/272-485},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.5 - 2.5},{QUERSCHNITT2=20 - 14},{ABISOLIERLAENGE=8 - 9},{SPANNUNG=200},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=16},{P=4},{HOEHE=23.30},{BREITE=38.50},{TIEFE=15.30},{ANZAHLKLEMMSTEL=8},{ANZAHLPOTENTIAL=4},{FARBE=weiß},{RGB=1,1,1,0},{GEWICHT=13.960},{ECLASS71=27-44-03-14},{LINKDE=http://www.wago.com/de/p/272-454_272-485},{LINKEN=http://www.wago.com/global/p/272-454_272-485}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
272-454/272-485
272-454/272-485
0.5 - 2.5
20 - 14
8 - 9
200
4
3
16
4
23.30
38.50
15.30
8
4
weiß
13.960
27-44-03-14
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D