카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2667.iso.5. - POLY STRIP stripper unit, rectangle with radius, for ISO 8020 punch
FIBRO
Standard Parts for Stamping and Punching Dies
Ground precision components
Retainers and accessories
Strippers
Powered by
CAD모델 선택
{fibro/normalien/e/e09/e09_10/2667_iso_5_asmtab.prj},{NB=2667.HA5A.0610.0600.A 0},{DOC=2667_iso_5.pdf},{DSCHAFT=16.000},{L=80.000},{L1=37.000},{P=6.100},{W=6.000},{AV=0.000},{S=0.000},{A=54.000},{B=53.200},{D=22.000},{A1=20.000},{A2=39.700},{A3=15.000},{B4=11.000},{D1=11.000},{D2=17.500},{D3=20.000},{E2=31.750},{R1=14.300},{R2=16.800},{DHS=10.000},{FBD1=10.000},{GMAX=15.900},{WMIN=6.000},{PPATH=../../../../normalien/e/e09/e09_10/e09_10_99/2667_iso_5_asmsbl.prj},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
DSCHAFT
Punch diameter
[mm]
SMAX
Stroke max.
ⁿ/ₐ
FA
Stripping force max.
[N]
A
[mm]
B
[mm]
D
[mm]
A1
Bef.Stich X
[mm]
A2
[mm]
A3
Bef.Stich Y
[mm]
B4
[mm]
D1
Durchgangsb. Zylinderschraube
[mm]
D2
Senkungsdurchmesser
[mm]
D3
Federbohrung
[mm]
E2
[mm]
R1
[mm]
R2
[mm]
DHS
ⁿ/ₐ
FBD1
ⁿ/ₐ
L2
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
2667.FA5A.0360.0350.A
2667.FA5A.0360.0350.A
10.000
6.500
1022.000
44.500
43.700
14.000
19.000
35.000
11.100
7.000
8.500
15.000
16.000
26.925
9.500
12.000
8.000
10.000
55.500
82073010
2667.GA5A.0460.0450.A
2667.GA5A.0460.0450.A
13.000
6.500
1022.000
50.800
50.000
19.000
19.000
38.100
14.300
9.500
8.500
15.000
16.000
29.970
12.700
15.200
8.000
10.000
55.500
82073010
2667.HA5A.0610.0600.A
2667.HA5A.0610.0600.A
16.000
6.500
2856.000
54.000
53.200
22.000
20.000
39.700
15.000
11.000
11.000
17.500
20.000
31.750
14.300
16.800
10.000
10.000
55.500
82073010
2667.JA5A.0810.0800.A
2667.JA5A.0810.0800.A
20.000
6.500
5049.000
60.300
59.500
28.000
23.500
42.800
16.000
14.000
13.000
18.500
25.000
33.530
17.500
20.000
12.000
10.000
55.500
82073010
2667.KA5A.1010.1000.A
2667.KA5A.1010.1000.A
25.000
6.500
5049.000
69.900
69.100
33.000
25.000
47.700
20.000
16.500
13.000
18.500
25.000
40.640
22.200
24.700
12.000
10.000
55.500
82073010
2667.LA5A.1010.1000.A
2667.LA5A.1010.1000.A
32.000
6.500
5049.000
69.900
69.100
39.000
30.000
47.700
17.500
19.500
13.000
18.500
25.000
40.640
22.200
24.700
12.000
10.000
55.500
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D