目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2497.94.12.00500. - Gas spring CX - Compact xtreme, for composite panel, with connecting nipple
FIBRO
标准件
弹簧
复合板系统
with connecting nipple
CX - COMPACT EXTREME
Powered by
CAD模型選擇
{fibro/normalien/f/f15/f15_04/f15_04_14/2497_94_12_00500_asmtab.prj},{NB=2497.94.12.00500.025},{DOC=2497_94_12_00500.pdf},{FA=500},{PA=200},{HUBMAX=25.000},{HUB=0},{ZD=32.000},{SD=18.000},{LN=80.000},{GASVOL=0.020},{PFAKTOR=1.580},{GEW=0.330},{PPATH=f15_04_14_99/2497_94_12_00500_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
充气压力
[bar]
FE
最后的弹簧力
[daN]
HUBMAX
冲程 max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
长度
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2497.94.12.00500.010
2497.94.12.00500.010
500
200
660.000
10.000
500.000
32.000
18.000
65.000
75.000
0.010
1.320
0.270
84879090
2497.94.12.00500.015
2497.94.12.00500.015
500
200
710.000
15.000
500.000
32.000
18.000
70.000
85.000
0.020
1.420
0.290
84879090
2497.94.12.00500.025
2497.94.12.00500.025
500
200
790.000
25.000
500.000
32.000
18.000
80.000
105.000
0.020
1.580
0.330
84879090
2497.94.12.00500.038
2497.94.12.00500.038
500
200
870.000
38.000
500.000
32.000
18.000
92.000
130.000
0.030
1.740
0.370
84879090
2497.94.12.00500.050
2497.94.12.00500.050
500
200
910.000
50.000
500.000
32.000
18.000
105.000
155.000
0.040
1.820
0.420
84879090
2497.94.12.00500.063
2497.94.12.00500.063
500
200
880.000
63.000
500.000
32.000
18.000
127.000
190.000
0.050
1.760
0.500
84879090
2497.94.12.00500.080
2497.94.12.00500.080
500
200
920.000
80.000
500.000
32.000
18.000
145.000
225.000
0.060
1.840
0.560
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D