카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2495.13.05500. - Manifold-Cylinder 5500 daN, standard
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Manifold-systems
Manifold-Cylinder
Powered by
CAD모델 선택
{fibro/normalien/f/f14/f14_01/2495_13_05500_asmtab.prj},{NB=2495.13.05500.050(0)},{TYP=13},{HUBMAX=50.000},{HUB=0},{NENN=5500},{ZD=108.000},{SD=37.000},{NM=M100x2},{L=138.500},{T=25.000},{GL=19.000},{D1=95.000},{DK=98.000},{M=100},{KSD=81.000},{KSH=23.000},{FL=12.300},{SRD=40.000},{PPATH=f14_01_99/2495_13_05500_asmsbl.prj},{ZTC=84669400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
TYPDESC
Federtyp
[mm]
HUBMAX
Stroke max.
[mm]
NENN
Nennkraft
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
NM
Thread size
ⁿ/ₐ
L
Length
[mm]
LMIN
Length
[mm]
T
Screw-in length
[mm]
GL
Thread length
[mm]
D1
[mm]
DK
Kernlochdurchmesser
[mm]
M
Thread
[mm]
KSD
Kolbenscheibendurchmesser
[mm]
KSH
Kolbenscheibenhöhe
[mm]
FL
Guide length
[mm]
SRD
Sicherungsringdurchmesser
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2495.13.05500.025
2495.13.05500.025
STANDARD
25.000
5500
108.000
37.000
M100x2
88.500
63.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
2495.13.05500.038
2495.13.05500.038
STANDARD
38.000
5500
108.000
37.000
M100x2
114.500
76.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
2495.13.05500.050
2495.13.05500.050
STANDARD
50.000
5500
108.000
37.000
M100x2
138.500
88.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
2495.13.05500.075
2495.13.05500.075
STANDARD
75.000
5500
108.000
37.000
M100x2
188.500
113.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
2495.13.05500.100
2495.13.05500.100
STANDARD
100.000
5500
108.000
37.000
M100x2
238.500
138.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
2495.13.05500.150
2495.13.05500.150
STANDARD
150.000
5500
108.000
37.000
M100x2
338.500
188.500
25.000
19.000
95.000
98.000
100
81.000
23.000
12.300
40.000
84669400
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D