카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2495.00.10.01. - Pipe plug
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Manifold-systems
Accessories
Powered by
CAD모델 선택
{fibro/normalien/f/f14/f14_02/2495_00_10_01.prj},{NB=2495.00.10.01.01.033},{M=M33x2},{D=38.000},{SW=14.000},{L=25.000},{L1=7.000},{D1=33.000},{C=3.500},{DK=31.000},{FORM=A},{DREHMOMENT=310 / 229},{P=2.000},{ZTC=73181900},{GEW=0.085}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BC
Order No.
ⁿ/ₐ
M
Thread size
ⁿ/ₐ
D
Collar diameter
ⁿ/ₐ
SW
Width across flats
[mm]
L
Length
[mm]
L1
Flange Bushing
[mm]
C
[mm]
DK
Kernlochdurchmesser
[mm]
FORM
ⁿ/ₐ
DREHMOMENT
Nm / ft lbs
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2495.00.10.01.01.014
2495.00.10.01.01.014
M14x1,5
19.000
6.000
16.000
5.000
3.500
12.500
A
45 / 33
73181900
0.015
2495.00.10.01.01.022
2495.00.10.01.01.022
M22x1,5
27.000
10.000
20.000
5.000
3.500
20.500
A
80 / 59
73181900
0.041
2495.00.10.01.01.027
2495.00.10.01.01.027
M27x2
32.000
12.000
23.500
5.000
3.500
25.000
A
170 / 125
73181900
0.062
2495.00.10.01.01.033
2495.00.10.01.01.033
M33x2
38.000
14.000
25.000
7.000
3.500
31.000
A
310 / 229
73181900
0.085
2495.00.10.01.01.042
2495.00.10.01.01.042
M42x2
48.000
22.000
26.000
7.000
3.500
40.000
A
330 / 243
73181900
0.138
2495.00.10.01.01.048
2495.00.10.01.01.048
M48x2
55.000
24.000
28.000
7.000
3.500
46.000
A
420 / 310
73181900
0.180
2495.00.10.01.01.064
2495.00.10.01.01.064
M64x2
70.000
13.000
19.000
4.000
3.500
62.000
B
430-460 / 315-340
73181900
0.366
2495.00.10.01.01.082
2495.00.10.01.01.082
M82x2
89.000
19.000
25.500
6.500
3.500
80.000
B
1100 / 810
73181900
0.828
2495.00.10.01.01.100
2495.00.10.01.01.100
M100x2
108.000
19.000
25.500
6.500
4.400
98.000
B
1100 / 810
73181900
1.232
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D