카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2490.94.14.03000. - Compact gas spring, for composite panel, with connecting nipple
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Composite plate systems
with connecting nipple
Compact
Powered by
CAD모델 선택
{fibro/normalien/f/f15/f15_04/f15_04_11/2490_94_14_03000_asmtab.prj},{NB=2490.94.14.03000.025},{DOC=2490_94_14_03000.pdf},{FA=3000},{PA=150},{HUBMAX=25.000},{HUB=0},{ZD=63.200},{SD=38.000},{LN=105.000},{ARN=19.000},{GASVOL=0.160},{PFAKTOR=1.457},{R=2.000},{G2=95.000},{PPATH=f15_04_11_99/2490_94_14_03000_asmsbl.prj},{GEW=1.470},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BC
Order No.
ⁿ/ₐ
FA
Initial spring force
[daN]
PA
Filling pressure
[bar]
FE
Final spring force
[daN]
HUBMAX
Stroke max.
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
Length
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2490.94.14.03000.010
2490.94.14.03000.010
3000
150
3915.000
10.000
3000.000
63.200
38.000
75.000
85.000
19.000
0.080
1.305
1.150
84879090
2490.94.14.03000.016
2490.94.14.03000.016
3000
150
4167.000
16.000
3000.000
63.200
38.000
87.000
103.000
19.000
0.110
1.389
1.270
84879090
2490.94.14.03000.025
2490.94.14.03000.025
3000
150
4371.000
25.000
3000.000
63.200
38.000
105.000
130.000
19.000
0.160
1.457
1.470
84879090
2490.94.14.03000.032
2490.94.14.03000.032
3000
150
4494.000
32.000
3000.000
63.200
38.000
118.000
150.000
19.000
0.190
1.498
1.600
84879090
2490.94.14.03000.040
2490.94.14.03000.040
3000
150
4596.000
40.000
3000.000
63.200
38.000
135.000
175.000
19.000
0.230
1.532
1.790
84879090
2490.94.14.03000.050
2490.94.14.03000.050
3000
150
4656.000
50.000
3000.000
63.200
38.000
155.000
205.000
19.000
0.280
1.552
2.010
84879090
2490.94.14.03000.065
2490.94.14.03000.065
3000
150
4656.000
65.000
3000.000
63.200
38.000
191.000
256.000
19.000
0.330
1.552
2.390
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D