目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2488.13.04200. - 氮气弹簧 HEAVY DUTY
FIBRO
标准件
弹簧
氮气弹簧
HEAVY DUTY
2488.13.04200./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_12/f12_12_07/2488_13_04200_asmtab.prj},{NB=2488.13.04200.100},{DOC=2488_13_04200_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{HUBBEST=100},{HUBMAX=100.000},{FA=4200},{PA=150},{HUB=0},{ZD=95.200},{SD=60.000},{LN=220.000},{ARN=24.000},{GASVOL=0.930},{PFAKTOR=1.488},{GEW=6.990},{PPATH=f12_12_07_99/2488_13_04200_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BC
订购编号
ⁿ/ₐ
HUBMAX
冲程 max.
[mm]
FA
开始弹力
[daN]
FMAX
最后的弹簧力
[daN]
PA
[bar]
FHUB
Spring force at stroke
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
LHUB
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2488.13.04200.025
2488.13.04200.025
25.000
4200
5208.000
150
4200.000
95.200
60.000
145.000
170.000
170.000
24.000
0.430
1.240
5.080
84879090
2488.13.04200.038
2488.13.04200.038
38.000
4200
5506.200
150
4200.000
95.200
60.000
158.000
196.000
196.000
24.000
0.520
1.311
5.410
84879090
2488.13.04200.050
2488.13.04200.050
50.000
4200
5712.000
150
4200.000
95.200
60.000
170.000
220.000
220.000
24.000
0.600
1.360
5.710
84879090
2488.13.04200.063
2488.13.04200.063
63.000
4200
5896.800
150
4200.000
95.200
60.000
183.000
246.000
246.000
24.000
0.680
1.404
6.050
84879090
2488.13.04200.075
2488.13.04200.075
75.000
4200
6027.000
150
4200.000
95.200
60.000
195.000
270.000
270.000
24.000
76.000
1.435
6.350
84879090
2488.13.04200.080
2488.13.04200.080
80.000
4200
6077.400
150
4200.000
95.200
60.000
200.000
280.000
280.000
24.000
0.800
1.447
6.480
84879090
2488.13.04200.100
2488.13.04200.100
100.000
4200
6249.600
150
4200.000
95.200
60.000
220.000
320.000
320.000
24.000
0.930
1.488
6.990
84879090
2488.13.04200.125
2488.13.04200.125
125.000
4200
6396.600
150
4200.000
95.200
60.000
245.000
370.000
370.000
24.000
1.100
1.523
7.000
84879090
2488.13.04200.150
2488.13.04200.150
150.000
4200
6510.000
150
4200.000
95.200
60.000
270.000
420.000
420.000
24.000
1.270
1.550
8.270
84879090
2488.13.04200.160
2488.13.04200.160
160.000
4200
6547.800
150
4200.000
95.200
60.000
280.000
440.000
440.000
24.000
1.330
1.559
8.530
84879090
2488.13.04200.175
2488.13.04200.175
175.000
4200
6598.200
150
4200.000
95.200
60.000
295.000
470.000
470.000
24.000
1.430
1.571
8.910
84879090
2488.13.04200.200
2488.13.04200.200
200.000
4200
6678.000
150
4200.000
95.200
60.000
320.000
520.000
520.000
24.000
1.600
1.590
9.550
84879090
2488.13.04200.250
2488.13.04200.250
250.000
4200
6787.200
150
4200.000
95.200
60.000
370.000
620.000
620.000
24.000
1.930
1.616
11.080
84879090
2488.13.04200.300
2488.13.04200.300
300.000
4200
6867.000
150
4200.000
95.200
60.000
420.000
720.000
720.000
24.000
2.270
1.635
12.110
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D