目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.051. - 套环法兰
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE
2487.15.00320./固定件
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_02/2480_051.prj},{NB=2480.051.00150},{BC=2480.051.00150},{IDNR=2480.051.00150},{DOC=2480_22_bv},{ZD=24.900},{ZD1=25.000},{A=50.000},{B=38.000},{C=30.000},{H=9.000},{D=6.600},{R=1.000},{GEW=0.060},{TYP=14},{ZTC=84879090},{ANZ=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
C
宽度
[mm]
H
厚度
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.051.00150
2480.051.00150
24.900
25.000
50.000
38.000
30.000
9.000
6.600
1.000
0.060
14
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.