目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.051. - 套环法兰
FIBRO
标准件
弹簧
氮气弹簧
小外形尺寸 较小弹力
2482.73/Fastener
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_01/f12_01_04/2480_051.prj},{NB=2480.051.00018},{BC=2480.05100018},{IDNR=2480.051.00018},{DOC=2482_73_bv},{ZD=15.000},{ZD1=15.000},{A=37.000},{B=27.000},{C=24.000},{H=9.000},{D=6.600},{R=0.800},{GEW=0.041},{TYP=14},{ZTC=84879090},{ANZ=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
C
宽度
[mm]
H
厚度
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.051.00018
2480.05100018
15.000
15.000
37.000
27.000
24.000
9.000
6.600
0.800
0.041
14
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D