目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.047. - 法兰盘
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE, 带加强型弹簧座的
2487.15.33.02400./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_07/f20_07_08/2480_047.prj},{NB=2480.047.01500},{IDNR=2480.047.01500},{DOC=2480_12_01500_bv},{ZD=75.200},{ZD1=75.000},{A=90.000},{B=38.000},{C=35.000},{D1=13.500},{D2=20.000},{T1=13.000},{D3=9.000},{D4=15.000},{T2=9.000},{E=37.000},{F=40.000},{I=21.000},{TYP=12.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
外部尺寸
[mm]
B
[mm]
C
厚度
[mm]
D1
[mm]
D2
[mm]
T1
[mm]
D3
[mm]
D4
[mm]
T2
[mm]
E
[mm]
F
[mm]
I
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.047.01500
2480.047.01500
75.200
75.000
90.000
38.000
35.000
13.500
20.000
13.000
9.000
15.000
9.000
37.000
40.000
21.000
2.225
12.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D