目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.047. - 法兰盘
FIBRO
标准件
弹簧
氮气弹簧
标准
2480.13.03000./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_02/f12_02_13/2480_047.prj},{NB=2480.047.03000},{IDNR=2480.047.03000},{DOC=2480_13_03000_bv},{ZD=95.200},{ZD1=95.000},{A=110.000},{B=63.500},{C=40.000},{D1=13.500},{D2=20.000},{T1=13.000},{D3=9.000},{D4=15.000},{T2=9.000},{E=36.500},{F=60.000},{I=26.000},{TYP=12.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
外部尺寸
[mm]
B
[mm]
C
厚度
[mm]
D1
[mm]
D2
[mm]
T1
[mm]
D3
[mm]
D4
[mm]
T2
[mm]
E
[mm]
F
[mm]
I
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.047.03000
2480.047.03000
95.200
95.000
110.000
63.500
40.000
13.500
20.000
13.000
9.000
15.000
9.000
36.500
60.000
26.000
3.799
12.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.