카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.045. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Standard
2480.12.01500./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f12/f12_02/f12_02_10/2480_045.prj},{NB=2480.045.01500},{IDNR=2480.045.01500},{DOC=2480_12_01500_bv},{ZD=75.200},{ZD1=75.000},{A=90.000},{A1=88.000},{B=101.000},{C=28.000},{D=37.000},{D1=11.000},{D2=10.000},{E=57.000},{E2=5.000},{F=19.000},{G=43.500},{H=10.000},{I=29.500},{K=13.500},{L=64.000},{M=72.000},{N=75.300},{R=2.500},{GEW=1.138},{TYP=11.000},{DK=16.000},{LM=25.000},{SW=8.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
Width
[mm]
A1
[mm]
B
Height
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2480.045.01500
2480.045.01500
75.200
75.000
90.000
88.000
101.000
28.000
37.000
11.000
10.000
57.000
5.000
19.000
43.500
10.000
29.500
13.500
64.000
72.000
75.300
2.500
1.138
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D