目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.045. - 角管法兰
FIBRO
标准件
弹簧
氮气弹簧
标准
2480.13.05000./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_02/f12_02_16/2480_045.prj},{NB=2480.045.05000},{IDNR=2480.045.05000},{DOC=2480_13_05000_bv},{ZD=120.200},{ZD1=120.000},{A=140.000},{A1=140.000},{B=149.000},{C=28.000},{D=88.000},{D1=17.000},{D2=16.000},{E=79.000},{E2=5.000},{F=19.000},{G=48.000},{H=11.500},{I=34.000},{K=18.000},{L=102.000},{M=112.000},{N=120.300},{R=2.500},{GEW=2.862},{TYP=11.000},{DK=24.000},{LM=30.000},{SW=12.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
宽度
[mm]
A1
[mm]
B
高度
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2480.045.05000
2480.045.05000
120.200
120.000
140.000
140.000
149.000
28.000
88.000
17.000
16.000
79.000
5.000
19.000
48.000
11.500
34.000
18.000
102.000
112.000
120.300
2.500
2.862
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.