카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.044. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
Compact
2490.15.04700./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_09/f20_09_06/2480_044.prj},{NB=2480.044.01500},{IDNR=2480.044.01500},{DOC=2480_12_01500_bv},{ZD=75.200},{ZD1=75.000},{B=63.500},{C=137.000},{D=75.000},{D1=18.000},{D2=11.000},{D3=11.000},{E=160.000},{L=105.000},{L1=52.500},{L2=20.000},{L3=60.000},{M=115.000},{N=52.500},{NM=10.000},{S=30.000},{T=13.000},{X=50.000},{TYP=10.000},{DK=16.000},{LM=32.000},{SW=8.000},{MT=30.000},{MT1=25.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E
Length
[mm]
L
Height
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
N
[mm]
NM
[mm]
S
Thickness
[mm]
T
[mm]
X
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
NOTE
Hinweis
ⁿ/ₐ
2480.044.01500
2480.044.01500
75.200
75.000
63.500
137.000
75.000
18.000
11.000
11.000
160.000
105.000
52.500
20.000
60.000
115.000
52.500
10.000
30.000
13.000
50.000
2.010
84879090
Spring force must be abso...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..