카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.044. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
POWERLINE
2487.15.01000./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_06/f20_06_06/2480_044.prj},{NB=2480.044.00750},{IDNR=2480.044.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{B=50.000},{C=110.000},{D=60.000},{D1=15.000},{D2=9.000},{D3=9.000},{E=130.000},{L=80.000},{L1=40.000},{L2=20.000},{L3=50.000},{M=90.000},{N=40.000},{NM=8.000},{S=30.000},{T=10.000},{X=37.500},{TYP=10.000},{DK=13.000},{LM=28.000},{SW=6.000},{MT=25.000},{MT1=20.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E
Length
[mm]
L
Height
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
[mm]
N
[mm]
NM
[mm]
S
Thickness
[mm]
T
[mm]
X
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
NOTE
Hinweis
ⁿ/ₐ
2480.044.00750
2480.044.00750
50.200
50.000
50.000
110.000
60.000
15.000
9.000
9.000
130.000
80.000
40.000
20.000
50.000
90.000
40.000
8.000
30.000
10.000
37.500
1.418
84879090
Spring force must be abso...
2480.044.35.00750
2480.044.35.00750
50.200
50.000
42.000
92.000
51.000
15.000
9.000
8.500
110.000
65.000
32.500
15.000
40.000
74.000
33.000
8.000
20.000
8.500
33.000
0.529
84879090
Spring force must be abso...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D