카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.044.03. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
low build height
2485.15.00750./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_10/f20_10_02/2480_044_03.prj},{NB=2480.044.03.00750},{IDNR=2480.044.03.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{A=50.500},{C=68.000},{D1=18.000},{D2=11.000},{E=90.000},{L=70.000},{L1=30.000},{L2=5.000},{S=30.000},{T=25.000},{TYP=10.000},{DK=16.000},{SW=8.000},{KH=10.000},{SL=60.000},{NM=10.000},{NML=32.000},{ZS=M10x60},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
Length
[mm]
L
Height
[mm]
L1
[mm]
L2
[mm]
S
Thickness
[mm]
T
[mm]
GEW
Weight
[kg]
ZS
Socked cap screw
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
2480.044.03.00750
2480.044.03.00750
50.200
50.000
50.500
68.000
18.000
11.000
90.000
70.000
30.000
5.000
30.000
25.000
1.018
M10x60
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D