카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.044.03. - Foot clamp
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs
with reinforced spring base - POWERLINE
2487.15.33.00350./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_07/f20_07_03/2480_044_03.prj},{NB=2480.044.03.00150},{IDNR=2480.044.03.00150},{DOC=2480_22_bv},{ZD=32.000},{ZD1=32.000},{A=32.100},{C=50.000},{D1=15.000},{D2=9.000},{E=68.000},{L=48.000},{L1=20.900},{L2=4.000},{S=20.000},{T=10.000},{TYP=10.000},{DK=13.000},{SW=6.000},{KH=8.000},{SL=50.000},{NM=8.000},{NML=28.000},{ZS=M8x50},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
Length
[mm]
L
Height
[mm]
L1
[mm]
L2
[mm]
S
Thickness
[mm]
T
[mm]
GEW
Weight
[kg]
ZS
Socked cap screw
ⁿ/ₐ
ZTC
Customs tariff number
ⁿ/ₐ
2480.044.03.00150
2480.044.03.00150
32.000
32.000
32.100
50.000
15.000
9.000
68.000
48.000
20.900
4.000
20.000
10.000
0.386
M8x50
84879090
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D
미리보기 업데이트
미리보기가 더 이상 부품 구성을 나타내지 않습니다..
새 미리보기를 생성해야합니다..