目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.044.03. - 角管法兰
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE, 带加强型弹簧座的
2487.15.33.00500./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_07/f20_07_04/2480_044_03.prj},{NB=2480.044.03.00250},{IDNR=2480.044.03.00250},{DOC=2480_13_00250_bv},{ZD=38.000},{ZD1=38.000},{A=38.200},{C=54.000},{D1=15.000},{D2=9.000},{E=74.000},{L=54.000},{L1=23.900},{L2=4.000},{S=20.000},{T=16.000},{TYP=10.000},{DK=13.000},{SW=6.000},{KH=8.000},{SL=50.000},{NM=8.000},{NML=28.000},{ZS=M8x50},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
长度
[mm]
L
高度
[mm]
L1
[mm]
L2
[mm]
S
厚度
[mm]
T
[mm]
GEW
体重
[kg]
ZS
圆柱头螺栓
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.044.03.00250
2480.044.03.00250
38.000
38.000
38.200
54.000
15.000
9.000
74.000
54.000
23.900
4.000
20.000
16.000
0.449
M8x50
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.