目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.044.03. - 角管法兰
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE
2487.15.02400./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_08/2480_044_03.prj},{NB=2480.044.03.00750},{IDNR=2480.044.03.00750},{DOC=2480_13_00750_bv},{ZD=50.200},{ZD1=50.000},{A=50.500},{C=68.000},{D1=18.000},{D2=11.000},{E=90.000},{L=70.000},{L1=30.000},{L2=5.000},{S=30.000},{T=25.000},{TYP=10.000},{DK=16.000},{SW=8.000},{KH=10.000},{SL=60.000},{NM=10.000},{NML=32.000},{ZS=M10x60},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
ZD
Cylinder diameter
[mm]
ZD1
[mm]
A
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
长度
[mm]
L
高度
[mm]
L1
[mm]
L2
[mm]
S
厚度
[mm]
T
[mm]
GEW
体重
[kg]
ZS
圆柱头螺栓
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2480.044.03.00150
2480.044.03.00150
32.000
32.000
32.100
50.000
15.000
9.000
68.000
48.000
20.900
4.000
20.000
10.000
0.386
M8x50
84879090
2480.044.03.00250
2480.044.03.00250
38.000
38.000
38.200
54.000
15.000
9.000
74.000
54.000
23.900
4.000
20.000
16.000
0.449
M8x50
84879090
2480.044.03.00500
2480.044.03.00500
45.200
45.000
45.500
60.000
15.000
9.000
80.000
60.000
27.500
4.000
20.000
22.000
0.502
M8x50
84879090
2480.044.03.00750
2480.044.03.00750
50.200
50.000
50.500
68.000
18.000
11.000
90.000
70.000
30.000
5.000
30.000
25.000
1.018
M10x60
84879090
2480.044.03.01000
2480.044.03.01000
63.200
63.000
63.500
84.000
18.000
11.000
108.000
82.000
36.500
5.000
30.000
27.000
1.347
M10x70
84879090
2480.044.03.01500
2480.044.03.01500
75.200
75.000
75.500
100.000
20.000
13.500
125.000
94.000
42.000
5.000
30.000
32.000
1.722
M12x80
84879090
2480.044.03.03000
2480.044.03.03000
95.200
95.000
95.500
115.000
20.000
13.500
140.000
115.000
52.500
5.000
30.000
33.000
2.116
M12x100
84879090
2480.044.03.05000
2480.044.03.05000
120.200
120.000
120.500
145.000
20.000
13.500
170.000
140.000
65.000
7.000
30.000
58.000
2.934
M12x100
84879090
2480.044.03.07500
2480.044.03.07500
150.200
150.000
150.500
175.000
20.000
13.500
200.000
170.000
80.000
7.000
30.000
68.000
3.836
M12x120
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D