目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.022. - 夹紧法兰,分开的
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE
2487.15.04200./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_06/f20_06_09/2480_022.prj},{NB=2480.022.03000},{IDNR=2480.022.03000},{DOC=2480_12_03000_bv},{A=120.000},{B=92.000},{D=13.500},{E=88.400},{F=97.000},{G=24.000},{H=12.000},{K=7.600},{ZD=95.200},{ZD1=95.000},{TYP=1.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
厚度
[mm]
K
[mm]
ZD
Cylinder diameter
[mm]
ZD1
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.022.03000
2480.022.03000
120.000
92.000
13.500
88.400
97.000
24.000
12.000
7.600
95.200
95.000
0.661
1.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.