目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2480.010. - Holding sleeve
FIBRO
标准件
弹簧
氮气弹簧
POWERLINE, 带加强型弹簧座的
2487.15.33.01000./固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f20/f20_07/f20_07_06/2480_010.prj},{NB=2480.010.00750.115},{IDNR=2480.010.00750},{DOC=2480_13_00750_bv},{A=58.000},{B=56.500},{C=51.000},{E=115},{F=70.000},{H=12.000},{ZD=50.200},{ZD1=50.000},{D=9.000},{R=35.800},{GEW=0.175},{TYP=9.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
A
外径
[mm]
B
Stichmass Befestigung
[mm]
C
内径
[mm]
F
Base diameter
[mm]
H
厚度
[mm]
ZD
Cylinder diameter
[mm]
ZD1
[mm]
D
[mm]
R
[mm]
GEW
体重
[kg]
TYP
[mm]
ZTC
海关税号
ⁿ/ₐ
2480.010.00750.115
2480.010.00750.115
58.000
56.500
51.000
70.000
12.000
50.200
50.000
9.000
35.800
0.175
9.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D