카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2480.007. - Screw clamps
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Gas springs NEW GENERATION
with reinforced spring base - POWERLINE
2487.15.33.01500./Fastening/Spare parts kit
Powered by
CAD모델 선택
{fibro/normalien/f/f20/f20_07/f20_07_07/2480_007.prj},{NB=2480.007.01000},{IDNR=2480.007.01000},{DOC=2487_12_01500_bv},{A=30.000},{B=92.000},{D=13.000},{E=57.000},{F=64.000},{H=14.200},{K=7.600},{ZD=63.200},{ZD1=63.000},{GEW=0.067},{TYP=7.000},{ZTC=73269098}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BC
Order No.
ⁿ/ₐ
A
External dimension
[mm]
B
Stichmass Befestigung
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thickness
[mm]
K
[mm]
ZD
Cylinder diameter
[mm]
ZD1
[mm]
GEW
Weight
[kg]
TYP
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2480.007.01000
2480.007.01000
30.000
92.000
13.000
57.000
64.000
14.200
7.600
63.200
63.000
0.067
7.000
73269098
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D