카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2475.04. - Spring plunger, with spring loaded ball, straight version, with collar
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring plungers
with spring loaded balls
Plastic version
press in
Powered by
CAD모델 선택
{fibro/normalien/f/f09/f09_02/f09_02_03/f09_02_03_02/2475-04.prj},{NB=2475.04.006},{DOC=2475_01_02_03_04_pdf},{MAT=IF(MATVIS.EQ.'NIROSTA/NIROSTA')THEN MAT=4 ENDIF},{D1=6.000},{D2=5.000},{D3=6.500},{L1=7.000},{S=1.800},{F1=5.500},{F2=11.500},{L2=1.000},{MATVIS=NIROSTA/NIROSTA},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
MAT
Material sleeve/ball
ⁿ/ₐ
D1
Locating diameter
[mm]
D2
Ball diameter
[mm]
D3
Collar diameter
[mm]
L1
Length
[mm]
S
Stroke
[mm]
F1
Initial spring force
[N]
F2
Final spring force
[N]
L2
Flange Bushing
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2475.04.004
2475.04.004
NIROSTA/NIROSTA
4.000
3.000
4.600
5.000
1.000
2.500
6.000
0.900
73181900
2475.04.005
2475.04.005
NIROSTA/NIROSTA
5.000
4.000
5.600
6.000
1.400
3.000
6.500
0.900
73181900
2475.04.006
2475.04.006
IF(MATVIS.EQ.'NIROSTA/NIR...
6.000
5.000
6.500
7.000
1.800
5.500
11.500
1.000
73181900
2475.04.008
2475.04.008
NIROSTA/NIROSTA
8.000
6.500
8.500
9.000
2.400
7.000
12.500
1.100
73181900
2475.04.010
2475.04.010
NIROSTA/NIROSTA
10.000
8.500
11.000
13.500
3.300
8.500
18.500
1.700
73181900
2475.04.012
2475.04.012
NIROSTA/NIROSTA
12.000
10.000
13.000
16.000
4.000
12.000
26.500
2.300
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D